WinCAPS 2013.01

WinCAPS 2013.01

What's new in WinCAPS 2013.01?

A lot of improvements have been implemented in the new edition of WinCAPS. You will find a list below divided in 2 main groups Software and data.

Software

  • Configured quotation text for CM, CR, NK, NKG, TP and TPE
  • Tolerance band for SP pumps
  • Update of sizing module for lifting stations
  • New replacement

Data


New products:

  • Aeration. Mixer and flowmakers
  • IO 50. Input/output module
  • IO 113. Input/output module
  • PM Rain. Rainwater pumping system
  • RSI. Solar Inverter
  • CM Booster, PS and PT
  • CU 362
  • MAGNA1
  • MTA, USA
  • SM 113
  • UPS2

New product variants:

  • Alpha2 L, Gernan, Austrian and Switzerland
  • BM 6“ and BM 8“, 1.4301
  • GF 100 C, Solar panel
  • MGE, 4 pole IE3
  • MSF 3, North America
  • MTR, Cast iron, 220-240D/380-415Y
  • MTR 20, 32, 45 and 64, North America
  • NK/NB/NKG/NBG, xxx-315.1/xxx
  • SL1, SLV, 15 m Cable, North America
  • VFI
  • CRN large, with PJE flange
  • CRN SF Large with PJE flange and CRN SF with DIN/JIS/ANSI flange
  • CRN HS
  • CRFlex for USA
  • MLFlex for USA
  • NBG, JIS flange
  • NBG, NKG, Stainless steel IE2 Hebei
  • NK/G, NB/G Siemens IE3
  • Dedicated Control with new CU 362
  • Hydro MPC, new Epstan version
  • TP Series 100
  • RC2-7, 5-7 and 8-7
  • UP/S Series 100, GB and RU
  • CIU 273
  • MS6000RI
  • DPI and RPI sensors

Expired products:

  • BMB 4”, 6” and 8”

New Service:

  • MGE, 4 pole IE3
  • MSF 3, North America
  • MTR, Cast iron, 220-240D/380-415Y
  • MTR 20, 32, 45 and 64, North America
  • NK/NB/NKG/NBG xxx-315.1/xxx
  • Multilift
  • SE/SL new tube impeller
  • SE/SL 9-30 kW
  • SP 60, 1-12 stage, Rp, mat. 1.4301. Changed to model B
  • SL/SE
  • MAGNA1


Parakstīties uz informatīvo izdevumu
Izmantojiet iespēju saņemt informāciju par Grundfos ziņām un notikumiem. Pierakstieties un mēs nosūtīsim Jums mūsu informatīvo izdevumu.
Abonēt

Kā Jūs vērtējat savu pieredzi ar mūsu mājas lapu?



Papildu komentāri

E-pasts